Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |Français |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Plastics




Good Reasons for Cavity Pressure Measurement

Benefits at a glance

Benefits at a glance




Kistler sensors and systems can be used to cut costs in a variety of phases either by speeding up, by optimizing or by automating processes.
» more...

Zero Defects in Large-Scale Production

Zero defects in large-scale production



During large-scale production, mold cavity pressure is used for continuous monitoring of the quality of the molded parts. If this quality fails to meet (or no longer meets) the required standards, then the parts concerned are separated out automatically from the batch.
» more...

Mold sampling without mold filling studies

Mold trial without mold filling studies




Mold trial or, to be more exact, the acceptance of molded parts for large-scale production, is a time-consuming process for molders. In this phase mold cavity pressure systems enable the process to be analyzed.
» more...

Switching over from the injection phase to the holding pressure phase

Negligible variation with real-time control



Automatic switch-over from injection to holding pressure and cascade control are just two examples of how mold cavity pressure is used to control the process in real time.
» more...

Optimum quality, shortest possible cooling and cycle times

Optimum quality, shortest possible cooling and cycle times


One essential element of process optimization is the attempt to define settings for efficient production and a safe processing window.
» more...

Curve Viewer

Efficient process and production analysis



Analysis of cavity pressure data enables the process to be analyzed, the production facilities and their efficiency and process scatter to be evaluated. Cavity pressure also provides opportunities for identifying critical production lines.
» more...

Greater flexibility during mold set-up

Greater flexibility during mold set-up




The use of a reference curve helps to significantly shorten set-up and changeover times prior to production. This reference curve of the cavity pressure is determined during process optimization as soon as the optimum part quality has been achieved.
 » more...

Kistler statistics tool

Documented proof of quality




Mold cavity pressures measured during production serve as a clear reflection of the quality of the molded parts, and can be used for comprehensive process documentation.
» more...

 
 
QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

Sensors and Systems
Sensors and Systems (PDF)
Quality Monitoring and Process Control for Injection Molding Processes
Download PDF

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +41 52 224 11 11