Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |Français |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Plastics




Mold Trial without Mold Filling Studies

Mold sampling without mold filling studies
Mold trial or, to be more exact, the acceptance of molded parts for large-scale production, is a time-consuming process for molders. In this development phase, cavity pressure measurement systems can be used to analyze the process and to determine initial machine settings based on the relevant process parameter and without mold filling studies. Moreover, the cavity pressure signal is an important tool for uncovering errors and problems at an early stage, which also minimizes the number mold modifications required. Practical experience shows that mold cavity pressure systems can reduce the time and effort used for mold trial by up to 75 %.
 
 
QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

Sensors and Systems
Sensors and Systems (PDF)
Quality Monitoring and Process Control for Injection Molding Processes
Download PDF

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +41 52 224 11 11