Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |Français |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Plastics




Fundamentals of Mold Cavity Pressure and Zero-Defect Production

Fundamentals of mold cavity pressure measurement

Cavity pressure in an injection mold is the process parameter that correlates directly with the quality characteristics of the molded part. Mold cavity pressure can therefore be used directly to monitor production and quality. During the injection molding process sensors are used to measure and monitor pressure in the mold. If pressure moves outside the tolerance range, the parts are rejected as soon as the mold is opened. This method of quality assurance enables all molded parts to be checked in a fully automated process. At the same time, quality assurance is fully integrated into the process, thus enabling non-conforming parts to be rejected at the earliest stage possible.

» Good reasons for cavity pressure measurement

 
 
QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

Sensors and Systems
Sensors and Systems (PDF)
Quality Monitoring and Process Control for Injection Molding Processes
Download PDF

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +41 52 224 11 11