Mechanical Accessories
|
| Extraction tool | Mounting tool |
|
| Type 1315A | for sensors Types 6152AA, 6152AC, 6157BA, 6157BC, 6159A, 6167A, 6177A, 6190B/C, 9223A, 6192A/B, 6194A/B | | | | Type 1358A | for sensors Types 6158A, 6178A, 6182A/B, 6183A, 6193A/B, 6195A/B, 6189A | | | | Type 1362A | for sensors Types 6152AB, 6152AD, 6157BB, 6157BD, 6190A | | |
|
|
| Type 1383 | for sensors Types 6152A, 6157B, 6159A, 6167A, 6177A, 6190A/B/C, 6192A/B, 6194A/B | | | | Type 1356 | for sensors Types 6158A, 6178A, 6182A/B, 6183A, 6193A/B, 6195A/B, 6189A | | | | Type 1363 | for sensor Type 6184 | | |
|
|
|
Accessory set for sensors
|
Production and checking of bores
|
|
|
|
|
|

Quality Molding is the 100% quality seal for injection molding processes.
more...

Quality Monitoring and Process Control for Injection Molding Processes Download PDF

Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...
|