Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |Français |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Plastics




Connecting Cables


Single-Wire Technology

Connecting cables – single-wireSingle-wire technology

Connecting cable – single-wire Type 1666A1

for sensors with replaceable cables



Type 1666A2length = 1,5 m
Type 1666A4length = 5 m

Multichannel connector






Type 1839Single-channel connector
Type 1708A04-channel connector
Type 1710A08-channel connector


Combined Pressure/Temperature Cable

Connecting cables – combined sensors

Connecting cables – combined sensors, Type 2219B...






Type 2219B...for sensor Type 6190C...

Img_clearpixel


Coaxial Connecting Cables

Teflon-sheathedCoaxial cables, metal-sheathed

Coaxial connecting cable, Teflon-sheathed

for sensors with replaceable cables (up to 200 °C)



Type 1645COperating temperature up to 200 °C

Connecting cable Type 1963A

for sensors with replaceable cables (up to 200 °C)



Type 1963AOperating temperature up to 200 °C
Type 1955AOperating temperature up to 300 °C


Repair Kit

Repair kit for single-wire cables

Repair kit for single-wire cables






Type 1207Repair kit for single-wire cables

Img_clearpixel

 
 
QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

Sensors and Systems
Sensors and Systems (PDF)
Quality Monitoring and Process Control for Injection Molding Processes
Download PDF

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +41 52 224 11 11