Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |Français |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Plastics




Multichannel Cabling

Multichannel cabling
With multichannel cabling, up to 8 sensors in the mold are connected to the monitoring and control systems. Based on single-wire technology, the Kistler multichannel system requires very little mounting space (26 mm in depth) in the mold. Up to 8 sensors can be used, without any risk of mix-ups. Multichannel cabling is the only technology that ensures that all sensors are connected to the correct system inputs, and are thus assigned to the correct monitoring functions. In this way the signals are assigned to the correct cavity, thus ensuring correct functionality for 100 % process monitoring. Multichannel systems are available for up to 4 sensors (connector Type 1708A0) or up to 8 sensors (connector Type 1710A0).
Thermocouple amplifier Type 2205A...

The temperature amplifier Typ 2205A... with up to 4 channels makes the multichannel cabling system available for combined pressure/temperature sensors or for temperature sensors as well. The amplifier is mounted either in the mold (up to 120°C) or on the mold (up
to 195°C). The temperature signals are transmitted from the mold to the system via low-cost 4-channel cables.

» Cables and accessories

CoMo Injection
The CoMo Injection system is configured for multichannel cable technology and can be used for both pressure and temperature signals. A variety of different configurations is supported.



» CoMo Injection
 
 
QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

Sensors and Systems
Sensors and Systems (PDF)
Quality Monitoring and Process Control for Injection Molding Processes
Download PDF

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +41 52 224 11 11