Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |Français |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler Switzerland


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Tie bar extension measuring chain, clamped, ø16 mm

9827A1392


navigation item Downloads

navigation item Accessories

Specifications Type 9827A1392




Mounting     integrated in structure
Calibration     calibrated
Measring Range   με ±500.0
Sensitivity   mV/με -7.3...
Length   mm 31
Operating temperature range   °C -20...85
Diameter   mm 16
Connection     8 pol. neg. DIN 45326
Further information     see data sheet
Cable is exchangeable     No

Measuring range

9827A1392

Characteristics

Tie bar extension measuring chain consisting of a quartz longitudinal measuring pin with integrated cable and a miniature charge amplifier.

Applications

The measurement of the tie bar extension in one tie bar of an injection molding machine or press can be used to monitor or control the damping force.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +41 52 224 11 11