Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |Français |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler Switzerland


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Quattro Jump: Portable force plate system for performance analysis, Fz 0 … 10 kN

9290AD


navigation item Downloads

Specifications Type 9290AD




Model     mobile
Calibration     calibrated
Measuring Range Fz kN 0...10
Natural Frequency fnz kHz ≈0.15
Operating temperature range   °C 0...50
Length   mm 920
Width   mm 920
Height   mm 125
Connection     RS-232C serial
Sealing     IP50
Mass   kg 21.6
Further information     see data sheet

Measuring range

9290AD

Characteristics

User-friendly, portable usage, integral charge amplifier and digitization.

Applications

Objective measurement of jump force, jump height and jump power, immediate feedback to optimize the training program.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +41 52 224 11 11