Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |Français |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler Switzerland


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Large multicomponent force plate, Fz –10 … 20 kN

9287C_BP


navigation item Downloads

Specifications Type 9287C...




Model     large
Calibration     calibrated
Measuring Range Fx, Fy kN ±10
  Fz kN -10...20
Crosstalk Fx ↔ Fy           , Fx, Fy → Fz % <±1.5
  Fz → Fx, Fy     % <±0.5
Natural Frequency fnx, fny kHz ≈0.75
  fnz kHz ≈0.52
Operating temperature range   °C 0...60
Length   mm 900
Width   mm 600
Height   mm 100
Sealing     IP65
Mass   kg 25
Further information     see data sheet

Measuring range

9287C_BP

Variants
  Description  Type 
Multicomponent Force Plate Large multicomponent force plate with charge output 9287C
Multicomponent Force Plate Large multicomponent force plate with built-in charge amplifier 9287CA

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +41 52 224 11 11