Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |Français |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler Switzerland


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Portable multicomponent force plate, Fz 0 … 10 kN

9286B_BP


navigation item Downloads

Specifications Type 9286B...




Model     mobile
Calibration     calibrated
Measuring Range Fx, Fy kN ±2.5
  Fz kN 0...10
Crosstalk Fx ↔ Fy            % <±1.5
  Fx, Fy → Fz % <±2
  Fz → Fx, Fy     % <±0.5
Natural Frequency fnx, fny kHz ≈0.35
  fnz kHz ≈0.2
Operating temperature range   °C 0...60
Length   mm 600
Width   mm 400
Height   mm 35
Sealing     IP63
for Type 9286B with charge output or IP52
Mass   kg 17.5
Further information     see data sheet

Measuring range

9286B_BP

Variants
  Description  Type 
Portable multicomponent force plate Portable multi component force plate with charge output 9286B
Portable multicomponent force plate Portable multi component force plate with built-in charge amplifier 9286BA

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +41 52 224 11 11