Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |Français |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler Switzerland




State-of-the-art 3-Component Force Calibration System for 3-Component Force Sensors, Dynamometers, Crash Plates and Force Plates

Switzerland, 26.08.2010

At its headquarters in Winterthur, Kistler Instrumente AG has commissioned a new 3-component calibration system for force sensors. Kistler will now calibrate its 3-component force sensors as well as dynamometers, force plates and crash plates on this system.

3-component force calibration system at Kistler being used to calibrate dynamometers, force plates and crash plates
The new calibration system was manufactured by an established test equipment and systems specialist to a tight yet comprehensive Kistler specification. The new system allows calibration of sensors and systems with heights up to 0,90 m and other dimensions not exceeding 1,60 m. The load ranges extend up to 500 kN in the vertical and 100 kN in the shear direction. The best measurement capability (BMC) is determined for each system force component in the course of calibration traceable back to the national standards. Kistler certificates the calibration of multicomponent sensors. In addition to the calibration values, the certificates list the measurement uncertainty of the calibration now forming part of the standard for force or torque calibration.

Kistler Instrumente AG is accredited under registration number SCS 049 as a calibration center of SAS, the Swiss accreditation body, for pressure, force, acceleration and electric charge measurands. With calibration of test equipment, in-situ calibration, factory recalibration, comprehensive operational testing and wide-ranging certification, Kistler offers a complete service revolving around calibration.

Calibration is a comparative method. Force sensors are loaded with defined and known force values and the related measurements taken by the unit being calibrated recorded. A factory standard and the unit being calibrated are loaded simultaneously and their readings taken. The factory standard is traced back to the national standard by being calibrated against a transfer standard.

back

 
 
Kistler View 2012

Special exhibition
Der vermessen(d)e Mensch
Der vermessen(d)e Mensch, Sonder-
ausstellung im Technorama, Winterthur
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +41 52 224 11 11