Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |Français |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler Switzerland




New Reasonably Priced Basic Line Torque Sensor with Contactfree Signal Transmission

Switzerland, 13.01.2010

New Type 4520A... Basic Line provides a cost-effective torque sensor based upon strain gage technology. It extends Kistler's wide spectrum of torque sensors for tasks requiring efficient torque measurement. Sensor Type 4520A... is suitable for use in production, quality control and the laboratory.

New Basic Line Torque Sensor Type 4520A…

Transmission of power and data without contact makes the sensor robust and maintenance-free in continuous use. It measures torques in accuracy class 0,5 at speeds up to 10 000 revolutions per minute.

Type 4520A... is offered with rated torques of 1/2/5/10/20/50/100/200/500/1 000 N·m and, in addition to the ±10 V torque signal, features a speed output with 60 pulses/rev. (TTL) as standard plus an externally switchable 100 % control signal.

Evaluation instrument CoMo Torque (Type 4700A...) with PC software SensorTool (Type 4706A) is available for parameter configuration and evaluation.

back

 
 
Special exhibition
Der vermessen(d)e Mensch
Der vermessen(d)e Mensch, Sonder-
ausstellung im Technorama, Winterthur
more...

Kistler View 2011

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +41 52 224 11 11