Pressure (62)

Category

Filter

Filter Options
Application
Application
   
 
 
Assembly Thread
Assembly Thread
   
 
 
Front Diameter [mm]
Front Diameter [mm]
   
 
 
Measuring Range [bar] Max
Measuring Range [bar] Max
   
 
 
Product Type
Product Type
   
 
 
Operation Mode
Operation Mode
   
 
 
Technical Options
Technical Options
   
 
 
Results per page
 
  • 4007BA image
    Type 4007BA… (8 variants online)
    Piezoresistive Absolute Pressure Sensor

    for Temperatures up to 200 °C, M5x0,5

    Show details

  • 4043A image
    Type 4043A… (8 variants online)
    Piezoresistive Absolute Pressure Sensor

    for Temperatures up to 50 °C, M14x1,25

    Show details

  • 4045A image
    Type 4045A… (15 variants online)
    Piezoresistive Absolute Pressure Sensor

    for Temperatures up to 120 °C, M14x1,25

    Show details

  • 4049A image
    Type 4049A… (4 variants online)
    Water-cooled Absolute Pressure Sensor

    for Exhaust Temperatures in Excess of 1 100 °C, M14x1,25

    Show details

  • 4053A image
    Type 4053A… (4 variants online)
    Piezoresistive Relative Pressure Sensor

    for Temperatures up to 50 °C, M14x1,25

    Show details

  • 4067C2000 image
    Type 4067C2000… (4 variants online)
    Piezoresistive Pressure Sensor 2 000 bar

    for Injection Pressure Measurement

    Show details

  • 4067C3000 image
    Type 4067C3000… (4 variants online)
    Piezoresistive Pressure Sensor 3 000 bar

    for Injection Pressure Measurement

    Show details

  • 4073A image
    Type 4073A… (6 variants online)
    Piezoresistive Absolute Pressure Sensor

    for Temperatures up to 50 °C, M14x1,25

    Show details

  • 4075A image
    Type 4075A… (15 variants online)
    Piezoresistive Absolute Pressure Sensor

    for Temperatures up to 120 °C, M12x1

    Show details

  • 4260A image
    Type 4260A… (1 variant online)
    Piezoresistive Pressure Transmitter (absolute)

    Pressure Range 350 bar

    Show details

  • 4262A image
    Type 4262A… (1 variant online)
    Piezoresistive Pressure Transmitter (gauge)

    Pressure Range 350 bar

    Show details

  • 4264A image
    Type 4264A… (1 variant online)
    Piezoresistive Pressure Transmitter (differential)

    Pressure Range 350 bar

    Show details

  • 6001 image
    Type 6001… (1 variant online)
    Piezoelectric Pressure Sensor (Miniature)

    Pressure Range 250 bar / High operating temperature

    Show details

  • 6005 image
    Type 6005… (1 variant online)
    Piezoelectric Pressure Sensor (Miniature)

    Pressure Range 1 000 bar / Extended life expectancy

    Show details

  • 601 image
    Type 601… (2 variants online)
    Piezoelectric Pressure Sensor (Miniature)

    Pressure Range 250/1000 bar

    Show details

  • 6031 image
    Type 6031… (1 variant online)
    Piezoelectric Pressure Sensor (Miniature)

    Pressure Range 250 bar / Acceleration compensated

    Show details

  • 603B image
    Type 603B… (1 variant online)
    Piezoelectric Pressure Sensor (Miniature)

    Pressure Range 200 bar / High natural frequency

    Show details

  • 6041A image
    Type 6041A… (3 variants online)
    ThermoComp® Pressure Sensor for Combustion Engines

    Water-Cooled, up to 350 °C, 250 bar, M8x0,75

    Show details

  • 6041B image
    Type 6041B… (1 variant online)
    PiezoStar® Pressure Sensor for Combustion Engines

    Water-Cooled, up to 350 °C, 250 bar, M8x0,75

    Show details

  • 6043A image
    Type 6043A… (6 variants online)
    ThermoComp® Pressure Probe for Combustion Engines

    Water-Cooled, up to 350 °C, 250 bar, M8x0,75

    Show details

Results per page
 

Set filter

selected products62