Manufacturing




Wire Bonding

Wire bonding involves connecting the same or different types of material by means of high-speed thermocompression and/or ultrasonic bonding. A microwire or tape, which is generally made of gold or aluminum, is fused to the terminal surface (bondpad) on the chip, and to the corresponding contact points of leadframe and package, or taken to the substrate terminals and similarly bonded to these.

The particularly stringent reproducibility and reliability (standardly 99.98%) requirements for the process demand an online process monitoring system for measuring the bonding force. As a result of the very small bonding forces and high accelerations caused by the rapid motion of the bonding arm, the design of such (generally customized) solutions for monitoring wire bonding forces requires a high level of know-how regarding the measurement of extremely small forces involved in dynamic processes. Kistler's expertise in this area has consequently already allowed the implementation of different solutions for well-known partners.

Measurement of bonding force

Online process monitoring through measurement of bonding force
For a customized solution, online measurement of the dynamic bonding force of the bonding arm (bonding frequency 20 Hz, accelerations 6 to 10g) was achieved within a range from 0.5 to 5 N with a fully programmable and self-calibrating system. The extremely flat and compact design of the 913x SlimLine piezoelectric force sensors allows perfect integration into the existing structure of the bonding arm through an interface developed by Kistler. The signal is evaluated with a customized charge amplifier.

 

Calibration system

Calibration system for setting bonding force
The online measuring system is calibrated with a calibration system also developed by Kistler specifically for wire bonding. The calibration system consists of a miniature force sensor, connecting cable and customized industrial charge amplifier.


» Direct access to the Product Finder, Manufacturing

 
 
Maximum
XY Monitoring

CAD Download
Kistler CAD Download Service
Kistler CAD Download Service Brings Sensors and Electronics Straight into Design
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +55 11 50520308