Plug & Go – Hardware and Software Optimized for Convenience and Portability
|
Key features of the KiBox are its compact size, modular vehicle accessories and the fact that all the sensor connections are located on the front panel.
|
 1) Standard KiBox hoop guards: • Protects all cable connections • Ensures ventilation gaps • Provides KiBox with mechanical protection • Stackable for subsequent system expansion • Elements for securing with belts or screws • Convenient handle for carrying safely
|
 2) Universal voltage inputs: • 8 channels • +/-10 V • 16-bit amplitude resolution • 1,25 MHz sampling rate
3) Crank angle and trigger signals: • 2 channels for Hall, inductive or optical crank angle encoder • 40 MHz sampling rate
4) Current probe connections: • 2 channels • +/-1 V • 12-bit amplitude resolution • 2,5 MHz sampling rate
5) Slots for amplifiers with or without Kistler PiezoSmart®
|
 6) GigaBit Ethernet port: • For local networks with Ethernet switch • or direct PC connection 7) Connection for power supply: • 10...32 VDC • 100...250 VAC • Power consumption approx. 60 W 8) CAN Data output
» Direct access to the Product Finder, Engines
|
|
|

Kistler involved in winter testing: expert support during test runs under extreme conditions
more...
|