Engines




Engine Monitoring

22_EngineMonitoring_1.jpg

Cylinder pressure serves an important key function in the monitoring and control of large engines. Unlike any other parameter, cylinder pressure yields significant information that helps to achieve:

• compliance with emission limits
• minimization of fuel consumption
• optimization of service intervals and
• early detection of damage.


Operational safety and reliability are of paramount importance, particularly in marine applications.

Tightened Emission Limits

Low levels of exhaust pollution of our environment are increasingly demanded. IMO Tier II, which came into global effect in 2009, and the implementation of Tier III planned for 2016 in emission control areas (ECAs), present the engine manufacturer with new challenges.

22_EngineMonitoring_2.jpg

Kistler as Partner, Pioneer and Market Leader with:

• Long-lasting sensors and measuring
  chains for engine manufacturers
• Cost-effective retrofit packages for
  system integrators (OEMs)
• Accurate, easily managed
  Diagnosegeräten (Typ 2516A...) for
  in-situ use

 
 
News 07.04.2010
KiBox® – mobile combustion analysis system during winter test
Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

KiBox® To Go

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +55 11 50520308