Kistler Distributor


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Multicomponent force plate, Fz –10 … 20 kN

9281E_BP


navigation item Downloads

Specifications Type 9281E...




Model     lightweight construction
Calibration     calibrated
Measuring Range Fx, Fy k lbf ±2.25
  Fz k lbf -2.25...4.5
Crosstalk Fx ↔ Fy           , Fx, Fy → Fz % <±1.5
  Fz → Fx, Fy     % <±0.5
Natural Frequency fnx, fny, fnz kHz ≈1
Operating temperature range   °F 32...140
Length   in 23.622
Width   in 15.748
Height   in 3.937
Sealing     IP65
Mass   kg 16
Further information     see data sheet

Measuring range

9281E_BP

Variants
  Description  Type 
Multicomponent force plate Multicomponent force plate with charge output 9281E
Multicomponent force plate Multicomponent force plate with integrated built-in charge amplifier 9281EA

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +55 11 50520308