Kistler Distributor


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Multicomponent force plate for gait and balance analysis, Fz 0 … 5 kN

9260AA_BP


navigation item Downloads

Specifications Type 9260AA...




Measuring Range Fx, Fy k lbf ±0.56
  Fz k lbf 0...1.12
Crosstalk Fx ↔ Fy           , Fx, Fy → Fz % <±2.5
  Fz → Fx, Fy     % <±0.5
Operating temperature range   °F 50...122
Sealing     IP52
Further information     see data sheet

Variants
  Description  Type 
Multicomponent Force Plate for Gait and Balance Analysis Multicomponent force plate with built-in charge amplifier, 600x500 mm 9260AA6
Multicomponent Force Plate for Gait and Balance Analysis Multicomponent force plate with built-in charge amplifier, 300x500 mm 9260AA3

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +55 11 50520308