Engines




The "KiBox Cockpit"

KiBox Cockpit
The "KiBox Cockpit" is implemented as an easy to use Windows application and as a result, menu guidance is transparent and user-friendly. Its operation reflects the logical approach a user would adopt and follows the process chain from the sensor via signal conditioning to the evaluation. Routine operations are made easier by intuitive icons, Quickinfo and a context-sensitive help system.



» Gallery
 
 
News 07.04.2010
KiBox® – mobile combustion analysis system during winter test
Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +61 3 9560 5055