Plastics

Cavity Pressure Measurement with the Global Market Leader – for Production with Zero Rejects

Zero-defect production with 100% quality is the supreme goal of every injection molding operation – in sectors ranging from automotive supply and medical technology to electronics. Reliable process control is the key to achieving this goal. The solution? Piezoelectric sensors and systems from Kistler. They measure and analyze the cavity pressure during the injection molding process, while monitoring the process and separating rejects. These systems control the injection molding process and balance the hot runner system in line with the mold cavity pressure – no matter which machines, molds and peripherals are in use. And as you would expect, all relevant quality data is fully documented.

Plastics
Process Control Injection Molding

Kistler's cavity pressure systems ensure a full-range approach – from the actual measurement through to comprehensive documentation of cavity pressure.