Trends toward miniaturization and lightweight construction in various industries, including aerospace, the automotive industry, and the electronics industry, are placing new demands on test scenarios such as vibration testing. Limited installation spaces and increasing complexity – due to the integration of additional functions into smaller spaces – as well as the reduced weight of the structures being tested require innovative testing solutions. It must be ensured that all required tests can be conducted without any loss of precision.
Sensor technology for vibration testing (vibration tests, structural tests, modal tests) must integrate seamlessly into compact installation spaces and – without unnecessarily adding mass to the test object – deliver high-precision, stable output signals.







![Aviation [object Object]](https://kistler.cdn.celum.cloud/SAPCommerce_Download_original/aviation_50035.jpg)



![KiVibe Miniature [object Object]](https://kistler.cdn.celum.cloud/SAPCommerce_Document_Preview/961-912e.webp)