Kistler United Kingdom




Glossary

All  |  A  |  B  |  C  |  D  |  E  |  F  |  G  |  H  |  I  |  L  |  M  |  N  |  O  |  P  |  Q  |  R  |  S  |  T  |  U  |  V  |  W  |  Z 

Acceleration

Symbol

a

Unit

g

(m/s2)

Acceleration is a physical quantity referring to kinematics, which is defined as the change of velocity per time interval. Accelerometers are used for investigations in terms of dynamic behaviour.

Note: Kistler uses the unit g instead of m/s2, which corresponds to 1 g = 9,8066… m/s2.

 
 
Pressure Sensors for R&D Application

Kistler View 2012

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550