Engines




Engine Diagnostics (off-line)

2211_EngineDiagnostic.jpg

Cylinder pressure is the most important parameter for monitoring cylinders or adjusting the grade of fuel. Kistler supplies the most suitable sensor for all types of large engine.

Tried and tested adapters and indicator valves are available for mounting the sensors quickly and securely. However, you will also find Kistler ready to listen and dedicate experienced engineers to solving your custom adaptation problems.

Kistler rounds off the range of robust and durable pressure measuring chains with inline amplifiers and handy peak pressure measuring instruments.

In injection systems the pressure is measured with sensors featuring particularly robust cable design and wide overload range.

Our Range Means the Right Solution for Any Diagnostic Function

Engine Peak Meter

Typ 2516A10
User-friendly
Engine Peak Meter
for measurement of
reliable peak
pressure data.

Quartz Pressure Sensor

Typ 7013C
High-precision sensor for periodic measurement of cylinder pressures at the indicator valve.

Quartz Pressure Sensor

Typ 7613C
High-precision sensor with integral Piezotron for periodic measurement of cylinder pressures at the indicator valve.

Pressure transmitter for pressures up to 4 000 bar

NEU: Typ 4069B
Patented pressure transmitter for monitoring and controlling injection systems.

Piezoresistive high pressure sensor

Typ 4067C
Piezoresistive injection pressure sensor suitable for high pressures with static component under confined conditions.

 
 
News 07.04.2010
KiBox® – mobile combustion analysis system during winter test
Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

KiBox® To Go

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550